Title Information
Product Number: RAA225019ERGBM#HA0
Pkg. Name: W9X12.108A
Pkg. Previous Code: WQU
Pkg. Code: WQU
Lead Count: 108
Length: 5 mm
Width: 3.7 mm
Thickness: 0.53 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: WLCSP-TKCURDLBC
Moisture Sensitivity Level (MSL): 1
Pb Free Category: Pb-Free Ball Terminal (SAC-Q)-e6
RoHS Info:
(PDF)
English
Japanese

More Package Details