Title | Information |
---|---|
Pkg. Name | W9X12.108A |
Pkg. Previous Code | WQU |
Package Description | 9x12 108 Balls, 0.4mm Pitch, WLCSP; (with BSC) - UAT |
Package Status | Active |
Package Type | WLCSP-TKCURDLBC |
Package Code | WQU |
Category | PLASTIC |
Lead Count | 108 |
Pb (Lead) Free | Yes |
Length | 5.02mm |
Width | 3.74mm |
Thickness | 0.53mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 5.02 x 3.74 x 0.53 |