Title Information
Product Number: UPD720202K8-701-BAA-M1-A
Pkg. Name: PVQN0048KM-A
JEITA Standard: P-HVQFN048-7x7-0.50
Pkg. Code: pkg_20066
Lead Count: 48
Length: 7 mm
Width: 7 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: HVQFN
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC

More Package Details