Title | Information |
---|---|
Pkg. Name | PVQN0048KM-A |
JEITA Standard | P-HVQFN048-7x7-0.50 |
Package Description | Terminal Material - Base: Cu, Terminal Material - Sn |
Package Status | Active |
Package Type | HVQFN |
Class | IC |
Package Code | pkg_20066 |
Lead Count | 48 |
Pb (Lead) Free | Yes |
Length | 7mm |
Width | 7mm |
Thickness | 0.9mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 7 x 7 x 0.9 |