Title | Information |
---|---|
Product Number: | UPD720211K8-711-BAL-M1-A |
Pkg. Name: | PVQN0056KD-A |
JEITA Standard: | P-HVQFN056-8x8-0.50 |
Pkg. Code: | pkg_20002 |
Lead Count: | 56 |
Length: | 8 mm |
Width: | 8 mm |
Thickness: | 0.9 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Pkg. Type: | HVQFN |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | IC |