Title | Information |
---|---|
Pkg. Name | PVQN0056KD-A |
JEITA Standard | P-HVQFN056-8x8-0.50 |
Package Description | Terminal Material - Base; Cu Alloy, Terminal Material - Surface: Sn |
Package Status | Active |
Package Type | HVQFN |
Class | IC |
Package Code | pkg_20002 |
Lead Count | 56 |
Pb (Lead) Free | Yes |
Length | 8mm |
Width | 8mm |
Thickness | 0.9mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 8 x 8 x 0.9 |