Title Information
Product Number: UPD720115K8-711-BAK-M1-A
Pkg. Name: PVQN0040KG-A
JEITA Standard: P-HVQFN40-6x6-0.50
Pkg. Code: pkg_20153
Lead Count: 40
Length: 6 mm
Width: 6 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: HVQFN
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC

More Package Details