Skip to main content

pkg_20153 (HVQFN 40)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PVQN0040KG-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-HVQFN40-6x6-0.50
Package Description
Descriptive text for this package.
Terminal Material - Base: Cu, Terminal Material - Sn
Package Status
Active
Package Type
HVQFN
Class
IC
Package Code
The unique identifier of this package.
pkg_20153
Lead Count
40
Pb (Lead) Free
Yes
Length
6mm
Width
6mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
6 x 6 x 0.9

Documentation

Type Title Date
Package Outline Drawing PDF 249 KB
Carrier/Package PDF 59 KB 日本語
2 items