Title Information
Product Number: RAA489400ARGNP#MA0
Pkg. Name: L32.3X5
Pkg. Previous Code: LOZ
Pkg. Code: LOZ
Lead Count: 32
Length: 3 mm
Width: 5 mm
Thickness: 0.75 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3
RoHS Info:
(PDF)
English
Japanese

More Package Details