Skip to main content

LOZ (FCQFN 32)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L32.3X5
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LOZ
Package Description
Descriptive text for this package.
32L FCQFN, 3x5x0.8mm (ZANPA)
Package Status
Active
Package Type
FCQFN
Package Code
The unique identifier of this package.
LOZ
Category
PLASTIC
Lead Count
32
Pb (Lead) Free
Yes
Length
3mm
Width
5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.75mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.00 x 5.00 x 0.75

Documentation

Type Title Date
Package Outline Drawing PDF 209 KB
Package Outline Drawing PDF 136 KB
2 items