Title Information
Product Number: RAA2361002GNP#HC5
Pkg. Name: L10.2.5X2.5
Pkg. Previous Code: L1N
Pkg. Code: L1N
Lead Count: 10
Length: 2.5 mm
Width: 2.5 mm
Thickness: 0.85 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: DFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free

More Package Details