Title | Information |
---|---|
Pkg. Name | L10.2.5X2.5 |
Pkg. Previous Code | L1N |
Package Description | 10 LEAD 2.5X2.5 DFN (PPF) |
Package Status | Active |
Package Type | DFN |
Package Code | L1N |
Category | PLASTIC |
Lead Count | 10 |
Pb (Lead) Free | Yes |
Length | 2.5mm |
Width | 2.5mm |
Thickness | 0.85mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 2.50 x 2.50 x 0.85 |