Title Information
Product Number: R7FA8E1AFDCFP#BA0
Pkg. Name: PLQP0100KP-A
JEITA Standard: P-LFQFP100-14x14-0.50
Pkg. Code: pkg_20054
Lead Count: 100
Length: 14 mm
Width: 14 mm
Thickness: 1.4 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Full Carton (Tray)
Pkg. Type: LQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC

More Package Details