Title | Information |
---|---|
Pkg. Name | PLQP0100KP-A |
JEITA Standard | P-LFQFP100-14x14-0.50 |
Package Description | Terminal Material - Base: Cu alloy, Terminal Material - Sn |
Package Status | Active |
Package Type | LFQFP |
Class | IC |
Package Code | pkg_20054 |
Lead Count | 100 |
Pb (Lead) Free | Yes |
Length | 14mm |
Width | 14mm |
Thickness | 1.6mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 14 x 14 x 1.6 |