Title Information
Product Number: R7F702302FAFM-C
Pkg. Name: PLQP0144LC-B
JEITA Standard: P-HLFQFP144-16x16-0.40
Pkg. Code: pkg_20021
Lead Count: 144
Length: 16 mm
Width: 16 mm
Thickness: 1.6 mm
Title Information
Pkg. Type: HLQFP144

More Package Details