Title | Information |
---|---|
Pkg. Name | PLQP0144LC-B |
JEITA Standard | P-HLFQFP144-16x16-0.40 |
Package Description | Terminal Material - Base: Cu, Terminal Material - Surface: Pure Sn |
Package Status | Active |
Package Type | LFQFP |
Class | IC |
Package Code | pkg_20021 |
Lead Count | 144 |
Pb (Lead) Free | Yes |
Length | 16mm |
Width | 16mm |
Thickness | 1.6mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 16 x 16 x 1.6 |