Title | Information |
---|---|
Product Number: | R9A09G077M48GBG#BC0 |
Pkg. Name: | PRBG0729GA-A |
JEITA Standard: | P-FBGA729-23x23-0.80 |
Pkg. Code: | pkg_20136 |
Lead Count: | 729 |
Length: | 23 mm |
Width: | 23 mm |
Thickness: | 2.4 mm |
Pb (Lead) Free: | Yes |
JEDEC Standard: | P-FBGA729-23x23-0.80 |
Title | Information |
---|---|
Carrier Type: | Tray |
Pkg. Type: | FBGA |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | IC |