Title | Information |
---|---|
Pkg. Name | PRBG0729GA-A |
JEITA Standard | P-FBGA729-23x23-0.80 |
Package Description | Terminal Material - Base: Sn-Ag-Cu |
Package Status | Active |
Package Type | FBGA |
Class | IC |
Package Code | pkg_20136 |
Lead Count | 729 |
Pb (Lead) Free | Yes |
Length | 23mm |
Width | 23mm |
Thickness | 2.4mm |
Pitch | 0.8mm |
Pkg. Dimensions (mm) | 23 x 23 x 2.40 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Package Outline Drawing | PDF 165 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
2 items
|