Title Information
Product Number: R9A09G077M28GBG#BC0
Pkg. Name: PRBG0729GA-A
JEITA Standard: P-FBGA729-23x23-0.80
Pkg. Code: pkg_20136
Lead Count: 729
Length: 23 mm
Width: 23 mm
Thickness: 2.4 mm
Pb (Lead) Free: Yes
JEDEC Standard: P-FBGA729-23x23-0.80
Title Information
Carrier Type: Tray
Pkg. Type: FBGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC

More Package Details