Title Information
Product Number: ISL74420M30NZ
Pkg. Name: Q48.7X7C
Pkg. Previous Code: QMW
Pkg. Code: QMW
Lead Count: 48
Length: 7 mm
Width: 7 mm
Thickness: 1 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: TQFP-EP
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Nickel/Palladium/Gold-Silver - e4

More Package Details