Title | Information |
---|---|
Pkg. Name | Q48.7X7C |
Pkg. Previous Code | QMW |
Package Description | 48 LEAD EP-TQFP 7x7mm (1.0mm lead length) Ni/Pd/Au-Ag RuPPF. |
Package Status | Active |
Package Type | TQFP-EP |
Package Code | QMW |
Category | PLASTIC |
Lead Count | 48 |
Pb (Lead) Free | Yes |
Length | 7.01mm |
Width | 7.01mm |
Thickness | 1mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 7.01 x 7.01 x 1.00 |