Title |
Information |
Product Number: |
PTX30WCC16D7B2 |
Pkg. Description: |
WLCSP 16L 1 778 x 1.778 (0.4 mm pitch) |
Pkg. Code: |
WC0016AA |
Lead Count: |
64 |
Length: |
1.78 mm |
Width: |
1.78 mm |
Thickness: |
0.3 mm |
Moisture Sensitivity Bake: |
0 hrs |
Moisture Exposure Floor Life: |
Unlimited@<30C/85%RH |
Pkg. Category: |
G |
Pb (Lead) Free: |
Yes |
Title |
Information |
Carrier Type: |
Reel |
Qty. per Carrier: |
0# # |
Pkg. Type: |
WLCSP |
Qty. per Reel: |
4000# # |
Tape Pin 1 Quad: |
2 |
Moisture Sensitivity Level (MSL): |
1 |
Pkg. Class: |
PLASTIC |
Re-bake Conditions: |
NA |
Peak Reflow Temp: |
260 |
list
More Package Details