Title | Information |
---|---|
Package Description Descriptive text for this package.
|
WLCSP 16L 1 778 x 1.778 (0.4 mm pitch) |
Package Status | Active |
Package Type | WLCSP |
Class | PLASTIC |
Package Code The unique identifier of this package.
|
WC0016AA |
Category | G |
Lead Count | 16 |
Pb (Lead) Free | Yes |
Length | 1.78mm |
Width | 1.78mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
0.3mm |
Peak Reflow Temp | 260°C |
Pitch | 0.4mm |
Package Carrier | Reel |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
1.78 x 1.78 x 0.3 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Package Outline Drawing | PDF 194 KB | |
Package Outline Drawing |
Package Outline Drawing Package Code: WC0016AA 16 Wafer Level Chip Scale Package (WLCSP 0.4mm Pitch)
PDF
197 KB
|
|
2 items
|