Title Information
Product Number: PTX30WCC16D7C2
Pkg. Description: WLCSP 16L 1 778 x 1.778 (0.4 mm pitch)
Pkg. Code: WC0016AA
Lead Count: 64
Length: 1.78 mm
Width: 1.78 mm
Thickness: 0.3 mm
Moisture Sensitivity Bake: 0 hrs
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Pkg. Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Qty. per Carrier: 0# #
Pkg. Type: WLCSP
Qty. per Reel: 4000# #
Tape Pin 1 Quad: 2
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 260

More Package Details