Title Information
Product Number: R9A09G056N42GBG#BC0
Pkg. Name: PRBG0840KA-A
JEITA Standard: P-FBGA840-15x15-0.50
Pkg. Code: pkg_20143
Lead Count: 840
Length: 15 mm
Width: 15 mm
Thickness: 2.3 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: FC-BGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC

More Package Details