Skip to main content

pkg_20143 (FBGA 840)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRBG0840KA-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-FBGA840-15x15-0.50
Package Description
Descriptive text for this package.
Terminal Material - Base: Sn-Ag-Cu

Package Status
Active
Package Type
FBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_20143
Lead Count
840
Pb (Lead) Free
Yes
Length
15mm
Width
15mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.3mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
15 x 15 x 2.30

Documentation

Type Title Date
Package Outline Drawing PDF 149 KB
Other PDF 1.02 MB 日本語
2 items