Title | Information |
---|---|
Product Number: | R9A09G056N44GBG#BC0 |
Pkg. Name: | PRBG0840KA-A |
JEITA Standard: | P-FBGA840-15x15-0.50 |
Pkg. Code: | pkg_20143 |
Lead Count: | 840 |
Length: | 15 mm |
Width: | 15 mm |
Thickness: | 2.3 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tray |
Pkg. Type: | FC-BGA |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | IC |