Title Information
Product Number: 89H48T12G2ZCBL
Pkg. Description: FCBGA 27.00x27.00x3.40 mm 1.00mm Pitch
Pkg. Code: BL676
Lead Count: 676
Length: 27 mm
Width: 27 mm
Thickness: 3.4 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 72hrs@<30C/60%RH
Pkg. Category: 240
Pb (Lead) Free: No
Title Information
Carrier Type: Tray
Qty. per Carrier: 40# #
Pkg. Type: FCBGA
Qty. per Reel: 0# #
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 4
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 225
Pb Free Category: e0

More Package Details