Skip to main content

BL676 (FCBGA 676)

Title Information
Package Description
Descriptive text for this package.
FCBGA 27.00x27.00x3.40 mm 1.00mm Pitch
Package Status
Active
Package Type
FCBGA
Class
PLASTIC
Package Code
The unique identifier of this package.
BL676
Category
240
Lead Count
676
Pb (Lead) Free
No
Length
27mm
Pb Free Category
e0
Width
27mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3.4mm
Peak Reflow Temp
225°C
Pitch
1mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
27.0 x 27.0 x 3.4