Title Information
Product Number: M30082040108X0ISAY
Pkg. Description: SOIC 5.23x5.28x2.16 mm 1.27mm Pitch
Pkg. Code: PWG8
Lead Count: 8
Length: 5.23 mm
Width: 5.28 mm
Thickness: 2.16 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Pkg. Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Qty. per Carrier: 300# #
Pkg. Type: SOIC
Qty. per Reel: 0# #
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e3 Sn
RoHS Info:
(PDF)
English
Japanese

More Package Details