Skip to main content

PWG8 (SOIC 8)

Title Information
Package Description
Descriptive text for this package.
SOIC 5.23x5.28x2.16 mm 1.27mm Pitch
Package Status
Active
Package Type
SOIC
Class
PLASTIC
Package Code
The unique identifier of this package.
PWG8
Category
G
Lead Count
8
Pb (Lead) Free
Yes
Length
5.23mm
Pb Free Category
e3 Sn
Width
5.28mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.16mm
Peak Reflow Temp
260°C
Pitch
1.27mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.23 x 5.28 x 2.16