Title Information
Product Number: 89HPES6T6G2ZCALGI
Pkg. Description: FCBGA 19.00x19.00x3.27 mm 1.00mm Pitch
Pkg. Code: ALG324
Lead Count: 324
Length: 19 mm
Width: 19 mm
Thickness: 3.27 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 72hrs@<30C/60%RH
Pkg. Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Qty. per Carrier: 84# #
Pkg. Type: FCBGA
Qty. per Reel: 0# #
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 4
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e1 SnAgCu

More Package Details