Title | Information |
---|---|
Package Description Descriptive text for this package.
|
FCBGA 19.00x19.00x3.27 mm 1.00mm Pitch |
Package Status | Active |
Package Type | FCBGA |
Class | PLASTIC |
Package Code The unique identifier of this package.
|
ALG324 |
Category | G |
Lead Count | 324 |
Pb (Lead) Free | Yes |
Length | 19mm |
Pb Free Category | e1 SnAgCu |
Width | 19mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
3.27mm |
Peak Reflow Temp | 260°C |
Pitch | 1mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
19.0 x 19.0 x 3.27 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Certificate | PDF 170 KB | |
Package Outline Drawing | PDF 533 KB | |
Package Outline Drawing | PDF 212 KB | |
3 items
|