Title Information
Product Number: R5F107DEGSP#V0
Pkg. Name: PRSP0038JA-A
Pkg. Previous Code: P38MC-65-2A4-2
JEITA Standard: P-SSOP38-0300-0.65
Pkg. Code: pkg_9795
Lead Count: 38
Length: 12 mm
Width: 6 mm
Thickness: 2 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Bulk (Tray)
Pkg. Type: SSOP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details