Skip to main content

pkg_9795 (SSOP 38)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRSP0038JA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P38MC-65-2A4-2
JEITA Standard
The JEITA standard to which the device is compliant.
P-SSOP38-0300-0.65
Package Status
Active
Package Type
SSOP
Class
IC
Package Code
The unique identifier of this package.
pkg_9795
Lead Count
38
Pb (Lead) Free
Yes
Length
12.3mm
Width
6.1mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2mm
Pitch
0.65mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
12.3 x 6.1 x 2

Documentation