Title Information
Product Number: R9A07G043F04GBG#BC0
Pkg. Name: PLBG0266KA-A
JEITA Standard: P-LFBGA266-11x11-0.50
Pkg. Code: pkg_20072
Lead Count: 266
Length: 11 mm
Width: 11 mm
Thickness: 1.4 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: LFBGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details