Title | Information |
---|---|
Pkg. Name | PLBG0266KA-A |
JEITA Standard | P-LFBGA266-11x11-0.50 |
Package Description | Terminal Material - Base: Sn-Ag-Cu |
Package Status | Active |
Package Type | LFBGA |
Class | IC |
Package Code | pkg_20072 |
Lead Count | 256 |
Pb (Lead) Free | Yes |
Length | 11mm |
Width | 11mm |
Thickness | 1.4mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 11 x 11 x 1.4 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Package Outline Drawing | PDF 137 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Carrier/Package | PDF 331 KB | |
Carrier/Package | PDF 107 KB | |
4 items
|