Title Information
Product Number: 9161A-01CW16
Pkg. Description: SOIC 10.40x7.60x2.34 mm 1.27mm Pitch
Pkg. Code: PS16
Lead Count: 16
Length: 10.4 mm
Width: 7.6 mm
Thickness: 2.34 mm
Moisture Sensitivity Bake: 0 hrs
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Pkg. Category: 240
Pb (Lead) Free: No
JEDEC Standard: MS-013-AA
Title Information
Carrier Type: Tube
Qty. per Carrier: 46# #
Pkg. Type: SOIC
Qty. per Reel: 0# #
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 225
Pb Free Category: e0

More Package Details