Skip to main content

PS16 (SOIC 16)

Title Information
Package Description
Descriptive text for this package.
SOIC 10.40x7.60x2.34 mm 1.27mm Pitch
Package Status
Active
Package Type
SOIC
Class
PLASTIC
Package Code
The unique identifier of this package.
PS16
Category
240
Lead Count
16
Pb (Lead) Free
No
Length
10.4mm
Pb Free Category
e0
Width
7.6mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.34mm
Peak Reflow Temp
225°C
Pitch
1.27mm
Package Carrier
Tube
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10.4 x 7.6 x 2.34

Documentation

Type Title Date
Package Outline Drawing PDF 134 KB
Product Change Notice PDF 143 KB
Product Change Notice PDF 490 KB
Product Change Notice PDF 223 KB
Product Change Notice PDF 379 KB
Product Change Notice PDF 305 KB
Product Change Notice PDF 298 KB
7 items