Title | Information |
---|---|
Product Number: | UPD166034T1U-E1-AY |
Pkg. Name: | PRSS0008ZA-A |
Pkg. Previous Code: | P7J5-85-314 |
JEITA Standard: | - |
Pkg. Code: | pkg_20042 |
Lead Count: | 7 |
Length: | 6 mm |
Width: | 6 mm |
Thickness: | 2.4 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Pkg. Type: | TO-252-7 |
Moisture Sensitivity Level (MSL): | 1 |