Title | Information |
---|---|
Pkg. Name | PRSS0008ZA-A |
Pkg. Previous Code | P7J5-85-314 |
JEITA Standard | - |
Package Description | Terminal Material - Base: Cu alloy, Terminal Material - Surface: Sn |
Package Status | Active |
Package Type | MP-25ZT |
Class | Dic |
Package Code | pkg_20042 |
Lead Count | 7 |
Pb (Lead) Free | Yes |
Length | 6.5mm |
Width | 6.1mm |
Thickness | 2.4mm |
Pkg. Dimensions (mm) | 6.5 x 6.1 x 2.4 |