Title Information
Product Number: UPD166031AT1U-E1-AY
Pkg. Name: PRSS0008ZA-A
Pkg. Previous Code: P7J5-85-314
JEITA Standard: -
Pkg. Code: pkg_20042
Lead Count: 7
Length: 6 mm
Width: 6 mm
Thickness: 2.4 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: TO-252-7
Moisture Sensitivity Level (MSL): 1

More Package Details