Title Information
Product Number: CP82C54-10Z
Pkg. Name: E24.6
Pkg. Previous Code: EWM
Pkg. Code: EWM
Lead Count: 24
Length: 31.8 mm
Width: 14 mm
Thickness: 4.06 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: PDIP
Moisture Sensitivity Level (MSL): Not Applicable
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details