Skip to main content

EWM (PDIP 24)

Title Information
Pkg. Name
Name used to describe Renesas packages.
E24.6
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
EWM
Package Description
Descriptive text for this package.
24 LEAD PDIP
Package Status
Active
Package Type
PDIP
Class
PLASTIC
Package Code
The unique identifier of this package.
EWM
Category
PLASTIC
Lead Count
24
Pb (Lead) Free
Yes
Length
31.75mm
Width
13.97mm
Thickness
Seated height or Package height
(Please check the outline drawing)
4.06mm
Pitch
2.54mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
31.75 x 13.97 x 4.06