Title |
Information |
Product Number: |
CD14538BKMSR |
Pkg. Name: |
K16.A |
Pkg. Previous Code: |
KBJ |
Pkg. Code: |
KBJ |
Lead Count: |
16 |
Length: |
10.4 mm |
Width: |
6.9 mm |
Thickness: |
0 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Tray |
Pkg. Type: |
CFP |
list
More Package Details