Title | Information |
---|---|
Pkg. Name | K16.A |
Pkg. Previous Code | KBJ |
Package Description | 16 LD FLATPACK,SOLDER SL |
Package Status | Active |
Package Type | CFP |
Class | HERMETIC |
Package Code | KBJ |
Category | HERMETIC |
Lead Count | 16 |
Pb (Lead) Free | Yes |
Length | 10.41mm |
Width | 6.86mm |
Thickness | 0mm |
Pitch | 1.27mm |
Pkg. Dimensions (mm) | 10.41 x 6.86 x 0.00 |