Title Information
Product Number: CD4073BKNSR
Pkg. Name: K14.A
Pkg. Previous Code: KBP
Pkg. Code: KBP
Lead Count: 14
Length: 9.8 mm
Width: 6.5 mm
Thickness: 0 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tray
Pkg. Type: CFP

More Package Details