Title | Information |
---|---|
Pkg. Name | K14.A |
Pkg. Previous Code | KBP |
Package Description | 14 LD FLATPACK,SOLDER SL |
Package Status | Active |
Package Type | CFP |
Class | HERMETIC |
Package Code | KBP |
Category | HERMETIC |
Lead Count | 14 |
Pb (Lead) Free | Yes |
Length | 9.78mm |
Width | 6.48mm |
Thickness | 0mm |
Pitch | 1.27mm |
Pkg. Dimensions (mm) | 9.78 x 6.48 x 0.00 |