Title Information
Product Number: CD4585BKMSR
Pkg. Name: K16.A
Pkg. Previous Code: KBG
Pkg. Code: KBG
Lead Count: 16
Length: 10.4 mm
Width: 6.9 mm
Thickness: 0 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tray
Pkg. Type: CFP

More Package Details