Skip to main content

KBG (CFP 16)

Title Information
Pkg. Name
Name used to describe Renesas packages.
K16.A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
KBG
Package Description
Descriptive text for this package.
16 LD FLATPACK,SOLDER SL
Package Status
Active
Package Type
CFP
Class
HERMETIC
Package Code
The unique identifier of this package.
KBG
Category
HERMETIC
Lead Count
16
Pb (Lead) Free
Yes
Length
10.41mm
Width
6.86mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
1.27mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10.41 x 6.86 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 24 KB
1 item